??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHTC80_100 - Linear module/YHTC series-side rail reinforced type/European standard full-density synchronous belt series/dust-free environment type
Bill of material
YHTC80-100-D01-A-G3-M-10-N-P1
Code
Base Material
Aluminum Alloy
Base Surface Treatment
Anodize
Guide Rail Material
Alloy Steel
Guide Rail Surface Treatment
-
Skateboard Material
Aluminum Alloy mm
Skateboard Surface Treatment
Anodize
Cover Material
Aluminum Alloy
Cover Plate Surface Treatment
Anodize
Operational Environment
Humidity 85%, temperature -10°C~60°C
Slider
Effective Travel (Minimum Unit 50)
mm
Enter value for YST
Effective Travel (Minimum Unit 50)
mm
cm
inch
ft
Motor direction
Number of sliders
Reduction ratio
Motor Brand
DG
Brake
Number of sensors
L
mm
Weight
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models