??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHDV-ZG-12 - Vacuum pipeline fittings/KF standard/Internal threaded joints for vacuum pressure gauges
Bill of material
YHDV-ZG-12-KF16-M14
code
YHDV-ZG-12
type
Internal threaded joints for vacuum pressure gauges,Metric
standard
KF
Material
SUS304
Specifications
M
pitch
1.5
A
30 mm
L
25 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models