??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHDV-QH-Z-N_YHDV-QS-S-N - Small ball valve internal thread+quick insertion type
Bill of material
YHDV-QS-Z-N-1-4
code
YHDV-QS
type
1+2()
Material
SUS304
Sealing material
Nitrile rubber
Surface Treatment
-
Working pressure
0.1~1.2MPA
operation temperature
-10~80°C(WUDONGJIE )
Allow fluids
Water/Oil/Air
Main thread
Joint type
Main thread nominal model
Applicable trachea outer diameter
mm
Applicable inner diameter of trachea
2.5 mm
E
1/8 mm
A
13 mm
L
55.7 mm
S1
10 mm
S2
10 mm
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models