??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHDV-QH-Z-C_YHDV-QH-S-C - Small ball valve internal thread+quick insertion type
Bill of material
YHDV-QH-Z-C-1-4
code
YHDV-QH
type
'1+1()'
Material
brass
Sealing material
Nitrile rubber
Surface Treatment
nickeling
Working pressure
0.1~1.2MPA
operation temperature
-10~80°C(WUDONGJIE )
Allow fluids
Water/Oil/Air
Main thread
Joint type
C
Main thread nominal model
Applicable trachea outer diameter
mm
E
1/8 mm
A
13 mm
D
4 mm
L
52.5 mm
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models