??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHDP-C-Z1S - Floating cylinder / standard type
Bill of material
YHDP-C-Z1S-65
code
YHDP-C-Z1S
type
Floating cylinder
Action Means
Double Acting
Slide panel material
SUS304
Cylinder Body Material
Aluminum
Cylinder Diameter
65 mm
Pipe Thread
M5
Use the fluid peripheral temperature
0~60°C °C
Stroke (Tolerances allowed)
1.0(0~+0.3) mm
Ensure Pressure Resistance
1.0 MPa
Working Pressure (max)
0.7 MPa
Working Pressure (min)
0.2 MPa
Piston speed
50~250 mm/s
The panel is maximum under load
300 kgf
Locking Force
≈68 kgf
Whether it is lubricated or not
No lubrication
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models