??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YGR41_46 - Locating pin small head flat head internal thread type · P size selection type
Bill of material
YGR41-D6-P4
code
type
Internal thread type, P size selection type
National standard material
Equivalent material
hardness
D
Dtol
-0.004,-0.012
P
Ptol
0,-0.008
L
10
B
3
M
M3
V
5
C
0.5
cn
rc
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models