??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YGR21_31 - Small Head Flat Head Positioning Pin ¡¤ Internal Thread Type ¡¤ P.L.B Size Specified
Bill of material
YGR22-D6-P4-L8-B2
Code
Type
Internal Thread Type¡¤P.L.B Size Designation Type
Material
Hardness
Surface Treatment
D
D Tolerance
-0.004/-0.012 mm
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
M
M3
V
5 mm
C
0.5 mm
Change Neck Undercut To R0.5
Change Chamfer C
Add inner hexagon hole
Increase wrench hole
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models