??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YGP81_96 - Locating pin small head flat head standard type · P size designated type
Bill of material
YGP86-D2-P1.5
code
type
P-value size designation type
National standard material
Equivalent material
hardness
surface treatment
D
tolerance
D tolerance
P(Min 0.01)
P tolerance
0,-0.006
L
4
B
3
V
0
C
0.1
zzrc
zzcn
weblink
webxxx
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés