YGL42-m6-s-D20-P22-L10-B10
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ygl41_51.prj},{NB=YGL42-m6-s-D20-P22-L10-B10},{D=20},{C=3.0},{MPOOL=20},{DD=0.1},{AA=0.8},{CODE=YGL42},{TYPE=A-B},{MAT=SKS3},{HRD=Quenching hardness53-58HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{DTOLPOOL='m6','p6','g6','h7'},{PPOOL=[22.00:30.00/0.01]},{PPOOL10=[22.01:30.00/0.01]},{ZZRCPOOL='N/A','N/A','RC','RC'},{PPOOL1='s','m6','p6','g6','h7'},{LTOL=-0.1/-0.5},{LPOOL=[10:22/1]},{BTOL=+0.5/0},{BPOOL=[10.0:20.0/0.1]},{M=M20},{G6POOL1=-0.002/-0.008},{G6POOL3=-0.004/-0.012},{G6POOL4=-0.005/-0.014},{G6POOL5=-0.006/-0.017},{G6POOL6=-0.007/-0.020},{H7POOL1=0/-0.010},{H7POOL2=0/-0.012},{H7POOL3=0/-0.015},{H7POOL4=0/-0.018},{DTOL=m6},{PTOL=s},{P=22},{L=10},{B=10},{ZZRC=N/A},{ZZCN=N/A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 36
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YGL41_51 - Large flat head positioning pin ??¨¨ Tolerance selection ??¨¨ Male thread type
Bill of material
YGL42-m6-s-D20-P22-L10-B10
Code
YGL42
YGL42
Types of
Tolerance selection type, external thread type
Material
SKS3
SKS3
hardness
Quenching hardness 53 ~ 58HRC, coating hardness 850HV ~
Quenching hardness 53 ~ 58HRC, coating hardness 850HV ~
Surface treatment
Hard Chromium Plating,Plating Thickness 3~5µm.
Hard Chromium Plating,Plating Thickness 3~5µm.
D tolerance
m6
p6
g6
h7
m6
p6
g6
h7
P tolerance
s
m6
p6
g6
h7
s
m6
p6
g6
h7
D
20
20
mm
Minimum unit 0.01
mm
값 입력 P
Minimum unit 0.01
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 L
Minimum unit 1
mm
cm
inch
ft
확인
Minimum unit 0.1
mm
값 입력 B
Minimum unit 0.1
mm
cm
inch
ft
확인
C
3.0
3.0
mm
M
M20
M20
Change the neck undercut to R0.5
N/A (no processing)
RC (change the neck undercut is R0.5)
N/A (no processing)
RC (change the neck undercut is R0.5)
Change chamfer C
N/A (no processing)
CN (change chamfer C)
N/A (no processing)
CN (change chamfer C)
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성