??
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ygj61_65 - Locating pin, large head flat head type, external thread type, P size specified type
Bill of material
YGJ62-D3-P3.5
code
type
External thread type, P size specified type
Standard material
Quite material
Hardness
Surface treatment
D
D Tolerance
-0.002,-0.008
P
P Tolerance
0,-0.008
L
2
B
3
C
0.5
M
M3
V
4.5
Change the neck drawback slot to R0.5
Change the Chamfer C
weblink
webxxx
Previews
3D
Размер
2D
Сваляне на CAD модели