??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
YGIDPBA, YGIDPBB - Locating Pin Holder for Jigs - Integrated - Female Thread
Bill of material
YGIDPBA16-P6-B5-L60-A30-E1-M8
Part No.
Type Shape Selection
Material
1045 Carbon Steel
Hardness
Hardening Hardness 40~45HRC
D
mm
D Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A Selection (degree)
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
M Selection
R
0 mm
Wrench Flats
SC 1mm Increment
mm
X 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models