??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
YGIDPA, YGIDPB - Locating Pin Holder for Jigs - Integrated - Male Thread
Bill of material
YGIDPA16-P6.0-B5-L60-A30-E1-M6
Part No.
Type Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A Selection (degree)
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
M Selection
R
0 mm
e
0.000 mm
Wrench Flats
SC 1mm Increment
mm
X 1mm Increment
mm
Thread Length
Previews
3D
Dimension
2D
Download CAD models