??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YGF21_22 - Locating pin large head flat head internal thread type · P size designation type
Bill of material
YGF21-D5-P6
code
type
Internal thread
National standard material
9CrWMn
Equivalent material
SKS3
hardness
surface treatment
D
Dg6
-0.004,-0.012
P Min 0.01
L
8
B
4
M
M2
V
3
C
1
zzcn
zzrc
ZZMA
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models