??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFY21_33 - Positioning pin bolt fixing type notch type large/small head spherical type
Bill of material
YFY23-D6-P5-L12-B5
code
type
Incision type
shape
National standard material
Equivalent material
Hardness
Surface treatment
D g6
mm
D The tolerance
-0.004/-0.012 mm
The smallest unit 0.01
mm
Enter value for P
The smallest unit 0.01
mm
cm
inch
ft
P The tolerance
0/-0.01 mm
The smallest unit 1
mm
Enter value for L
The smallest unit 1
mm
cm
inch
ft
L The tolerance
+0.5/0 mm
The smallest unit 0.1
mm
Enter value for B
The smallest unit 0.1
mm
cm
inch
ft
B The tolerance
+0.5/0 mm
Stop Position
V3
5.5 mm
V4
2.5 mm
h
1.0 mm
c
1.0 mm
Applicable stop screw
M4
W
1.5 mm
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models