??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFWR - Compressed Spring L Size Designation Type,Outer Diameter Reference Type
Bill of material
YFWR-D5-L15-A
Code
YFWR
Type
Outer diameter reference type/L size specified type
Material
SWP-A
Surface Treatment
Black Oxide
Allowable Displacement
F=Lx60%
D
mm
D Size Tolerance
±0.3
L
mm
Enter value for L
mm
cm
inch
ft
L dimension tolerance
±1
Load type selection
Maximum Load
2.8 N
d
0.4 mm
P (reference)
1.8 mm
Hyperlinks
Web Links
Previews
3D
Dimension
2D
Download CAD models