??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFF41_71 - Large head spherical positioning pin ??¨¨ Female thread type ??¨¨ P size specification
Bill of material
YFF51-D5-P5.5-L5-B1.5
Code
Types of
National standard Material
Equivalent Material
hardness
Surface treatment
D g6
mm
D tolerance
-0.004/-0.012 mm
Minimum unit 0.01
mm
Inserisci valore per P
Minimum unit 0.01
mm
cm
inch
ft
Minimum unit 1
mm
Inserisci valore per L
Minimum unit 1
mm
cm
inch
ft
Minimum unit 0.1
mm
Inserisci valore per B
Minimum unit 0.1
mm
cm
inch
ft
W
2.2 mm
M
M2
V
3 mm
Change the neck undercut to R0.5
Add 2 planes
HC
mm
Increase wrench hole
website
Website connection
Anteprime
3D
Dimensione
2D
Download modelli CAD