??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFF31_88 - Locating pin, large spherical head type, internal thread type, P size specified type
Bill of material
YFF38-D5-P5.5
code
type
Tolerance grade
g6
Standard material
Quite material
Hardness
Surface treatment
D
D tolerance
-0.004/-0.012
P
L
10
B
6
W
M
M2
V
3
Change the neck drawback slot to R0.5
weblink
webxxx
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen