??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFD01_71 - Big Head Spherical Positioning Pin ¡¤ Standard Type ¡¤ P Size Specified
Bill of material
YFD31-D1-P1.5-L2-B1.5
Code
Type
Shape
Material
Hardness
Surface Treatment
D
mm
D Tolerance
mm
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
Minimum unit 0.1
mm
Enter value for B
Minimum unit 0.1
mm
cm
inch
ft
C
0.1 mm
V
0.0 mm
W
0.0 mm
Change Neck Undercut To R0.5
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models