??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YET11_16 - Bushing For Locating Pin-D Hole Type¡¤ Shoulder Type
Bill of material
YET11-D8-P3-F0.3-L5-T2
Code
Type
D Hole-Type
Type
Positioning and transformation
Type
Shoulder Type
P tolerance
F Tolerance
Material (International)
T10(A)
Materia(Correspond)
SKS93
Hardness
48~58HRC
D
mm
P
mm
Enter value for P
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
L tolerance
0/-0.5 mm
T
mm
T Tolerance
±0.05 mm
H
12 mm
Optional processing
LC(Change L size tolerance)
TD (Shoulder Thickness Tolerance Change)
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models