??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YER81_84 - Economical Bushing For Locating Pin D(0/-0.2) Flange Type
Bill of material
YER82-D10-P4-L5
Code
Type
P dimension designation type Flat flange type 2-point fixing
National standard material
45
Equivalent Material
S45C
Hardness
Surface Treatment
D
P
L
R
1
H
25
W
12
T
3
A
17
d
5
Increase The Inner Diameter R
Change Of Inner Diameter R
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models