??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YEP61_62 - Bushing for positioning pins/anti detachment type/notch type
Bill of material
YEP61-D10-P4-L3
Type
Type
Anti detachment type
Type
Incision type
National standard material
T10(A)
Equivalent material
SKS93
Hardness
56~60HRC
Surface Treatment
annex
1 hexagonal socket bolt
D
mm
D
-0.005/-0.014
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
R
1 mm
S
18 mm
T
7.5 mm
h
3 mm
a
3 mm
r
5.5 mm
Y
12.0 mm
bolt
M4
D1
6 mm
L1
3 mm
A
10 mm
E
4.0 mm
F
8 mm
V
1.2 mm
B
3 mm
h1
3.0 mm
C
0.5 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models