??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YEJ41_42 - Locating Pin ¡¤ Large Shoulder Female Thread Type ¡¤ Fixed Shoulder Size
Bill of material
YEJ41-D13-P8-L13-B3
Code
Type
Large Shouldered Type ¡¤ Feexternal Thread Type ¡¤ Shouldered Size Fixed Type
Shape
Material
SKS3
Hardness
Surface Treatment
D m6
mm
D Tolerance
mm
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
P tolerance
0/-0.01 mm
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
L tolerance
-0.1/-0.3 mm
Minimum unit 0.1
mm
Enter value for B
Minimum unit 0.1
mm
cm
inch
ft
B Tolerance
+0.3/0 mm
T
5 mm
T Tolerance
+0.05/-0.05 mm
H
25 mm
H Tolerance
+0.3/-0.3 mm
E
mm
W
mm
M
V
mm
Add Plane
HC
Change E dimension
EC
Change the neck undercut to R
Change shoulder thickness tolerance
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models