??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YEJ01_02 - Locating pin ??¨¨ Large shoulder standard type ??¨¨ Shoulder size fixed
Bill of material
YEJ01-D13-P8-L13-B5
Code
Types of
Large shoulder type ??¨¨ standard type ??¨¨ shoulder size fixed type
shape
Material
SKS3
hardness
Surface treatment
D m6
mm
D tolerance
mm
Minimum unit 0.01
mm
Entrez la valeur pour P
Minimum unit 0.01
mm
cm
inch
ft
P tolerance
0/-0.01 mm
Minimum unit 1
mm
Entrez la valeur pour L
Minimum unit 1
mm
cm
inch
ft
L tolerance
-0.1/-0.3 mm
Minimum unit 0.1
mm
Entrez la valeur pour B
Minimum unit 0.1
mm
cm
inch
ft
B tolerance
+0.3/0 mm
T
5 mm
H
25 mm
C
mm
E
mm
W
mm
Add Plane
HC
Change E dimension
EC
Change the neck undercut to R
Change shoulder thickness tolerance
website
Website connection
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés