??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YDP03_04 - Locating pin large head/small head taper angle shoulder standard type · P size designated type
Bill of material
YDP03-D2-P1
code
Tolerance class
Dm6
type
P Size designation type, round type
National standard material
Equivalent material
hardness
D
Dm6
+0.008,+0.002
P Min 0.01
L
4
B
2
C
0.5
E
0.5
S
6
zzrc
zzec
EC
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models