??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YDG01_11 - Locating Pin - Large Diameter Bolt Type - P Dimension Specified Type
Bill of material
YDG01-D16-P22-B5
Code
Type
Large diameter bolt type
Type
P size specification type
Shape
material(international)
35CrMo
material(amount to)
SCM435
Hardness
Quenching hardness33~38HRC
D
mm
D Tolerance
-0.006/-0.017 mm
P
mm
Enter value for P
mm
cm
inch
ft
B
mm
E
7.5 mm
W
7 mm
d1
11.0 mm
d2
6.6 mm
Using bolts
M6
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models