YDC11-m6-s-D20-P13-L20-B5-E0.5-A15
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ydc01_31.prj},{NB=YDC11-m6-s-D20-P13-L20-B5-E0.5-A15},{D=20},{C=3.0},{W=5.0},{V=2},{AA=0.8},{DD=0.1},{CODE=YDC11},{TYPE=A-B},{MAT=SUS440C},{HRD=Quenching hardness48-53HRC},{SUR=-},{DTOLPOOL='m6','p6','g6','h7'},{ZZRCPOOL='N/A','N/A','RC','RC'},{PPOOL1='s','m6','p6','g6','h7'},{LTOL=+0.5/0},{BTOL=+0.5/0},{EPOOL0=[0.5:10.0/0.1]},{EPOOL=[0.5:$EPOOL1./0.1]},{DBTOL=-0.01/-0.03},{G6POOL1=-0.002/-0.008},{G6POOL3=-0.004/-0.012},{G6POOL4=-0.005/-0.014},{G6POOL5=-0.006/-0.017},{G6POOL6=-0.007/-0.020},{H7POOL1=0/-0.010},{H7POOL2=0/-0.012},{H7POOL3=0/-0.015},{H7POOL4=0/-0.018},{H7POOL5=0/-0.021},{M6POOL1=+0.008/+0.002},{DTOL=m6},{PTOL=s},{P=13},{L=20},{B=5},{E=0.5},{A=15},{ZZRC=N/A},{ZZDB=N/A},{ZZDC=N/A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 132
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YDC01_31 - Small head taper angle positioning pin ??¨¨ Tolerance selection ??¨¨ Standard type
Bill of material
YDC11-m6-s-D20-P13-L20-B5-E0.5-A15
Code
YDC11
YDC11
Types of
Tolerance selection ??¨¨ standard type ??¨¨ round type
Tolerance selection ??¨¨ standard type ??¨¨ round type
Material
SUS440C
SUS440C
hardness
Quenching hardness 48 ~ 53HRC
Quenching hardness 48 ~ 53HRC
Surface treatment
-
-
D tolerance
m6
p6
g6
h7
m6
p6
g6
h7
P tolerance
s
m6
p6
g6
h7
s
m6
p6
g6
h7
D
20
20
mm
Minimum unit 0.01
mm
값 입력 P
Minimum unit 0.01
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 L
Minimum unit 1
mm
cm
inch
ft
확인
Minimum unit 0.1
mm
값 입력 B
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 0.1
mm
값 입력 E
Minimum unit 0.1
mm
cm
inch
ft
확인
Tolerance selection ??¨¨ standard type
15.000
30.000
45.000
60.000
15.000
30.000
45.000
60.000
mm
Polygonal
3.0
3.0
mm
W
5.0
5.0
mm
Change the neck undercut to R0.5
N/A (no processing)
RC (change the neck undercut is R0.5)
N/A (no processing)
RC (change the neck undercut is R0.5)
Increase the guide
N/A (no processing)
DB (adding a guide)
N/A (no processing)
DB (adding a guide)
Increase the exhaust slot
N/A (no processing)
DC (increase venting groove)
N/A (no processing)
DC (increase venting groove)
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성