??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCY41_71 - Big Head Taper Angle Locating Pin ¡¤ Internal Thread Type
Bill of material
YCY51-D5-P3-L8-B2
Code
Type
Shape
Material
Hardness
Surface Treatment
D
mm
D Tolerance
-0.004/-0.012 mm
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
Minimum unit 0.1
mm
Enter value for B
Minimum unit 0.1
mm
cm
inch
ft
E
2.0 mm
W
1.2 mm
M
M2 mm
V
3 mm
Change E Size
EC (Change E Size)
mm
Change Neck Undercut To R0.5
zzta
zzsa
Website
Website Connection
Q
5.000
F
2
S
3
Previews
3D
Dimension
2D
Download CAD models