??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCY12_17 - Locating pin small head taper angle internal thread type · P size selection type
Bill of material
YCY12-D6-P4
code
type
P size selection type
National standard material
Equivalent material
hardness
D
Dg6
-0.004,-0.012
P
L
10
B
5
E
2
M
M3
V
5
zzrc
zzec
EC
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models