??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCU21_38 - Positioning pin, small cone angle type, polygon type. P size specified type
Bill of material
YCU28-D4-P2
code
Standard material
Quite material
Hardness
Surface treatment
D
Tolerance grade
D Tolerance
P
L
5
B
3
C
1.0
E
1
V
1
W
1.0
Change the neck drawback slot to R0.5
Change the length of the front cone angle
EC
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models