??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCTY8 - Linear Module YCTY8 Series Track Embedded Series·General Environment Type
Bill of material
YCTY8-5-50-BC-P-20-N-C-3
Code
YCTY8
Base Body Material
Aluminum Alloy
Base Surface Treatment
Anodize
Rail material
Alloy Steel
Guide Rail Surface Treatment
-
Skateboard Material
Aluminum Alloy
Skateboard Surface Treatment
-
Cover Material
Aluminum Alloy
Cover Surface Treatment
Anodize
Use environment
0~4℃ 35~85%RH, no condensation
Lead screw
Effective Stroke
Motor installation method
Motor brand
Motor specifications
Brake
Origin switch
Limit switch
Website
Link
Previews
3D
Dimension
2D
Download CAD models