??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
YCTJ120E02CC015000
Bill of material
YCTJ120E02CC015000
Part Number
YCTJ120E02CC015000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YCTJ120E02CC015000
TE Internal Description
MODULE ASSY
Mil-Spec
M8171460-20-02
Terminal Junction System Component Type
Bussing Module
Connector System
Wire-to-Wire
Sealable
Yes
Number of Positions
12
Contact Base Material
Copper Alloy
Contact Size
20
Contact Current Rating Max
7.5 A
Connector Mounting Type
DIN Rail
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Circuit Application
Power
Previews
3D
2D
Download CAD models