??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCTH5 - Linear module / YCTH5 series / rail embedded series / general environment type
Bill of material
YCTH5-5-50-BC-P-10-N-C-3
Code
YCTH5
Base Material
Aluminum Alloy
Base Surface Treatment
Anodize
Guide Rail Material
Alloy Steel
Guide Rail Surface Treatment
-
Skateboard Material
Aluminum Alloy mm
Skateboard Surface Treatment
-
Cover Material
Aluminum Alloy
Cover Plate Surface Treatment
Anodize
Operational Environment
0¡«40¡æ 35¡«85%RH No Condensation
Lead Of Screw
mm
Effective Travel (Minimum Unit 50)
mm
Enter value for YST
Effective Travel (Minimum Unit 50)
mm
cm
inch
ft
Motor Installation Mode
Motor Brand
DG
mm
Brake
Origin Switch
Limit Switch
L
270.5
A
25
M
1 mm
N
6 mm
Weight (Kg)
2.23 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models