??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCTH12 - Economical single axis robot/TCTH12 series/Rail embedded series/General environmental type
Bill of material
YCTH12-5-50-BC-P-40-N-C-3
Code
YCTH12
base material
aluminium alloy
base surface preparation
anodic oxidation
Guide rail material
alloy steel
Guide rail surface preparation
---
skateboard material
aluminium alloy
skateboard surface preparation
anodic oxidation
Cover plate material
aluminium alloy
Cover plate surface preparation
anodic oxidation
Usage environment
0~40 ° C, 35~85% RH, no condensation allowed
Screw lead
Effective travel
Motor installation method
Motor brand
Motor specifications
brake
Origin switch
Limit switch
L
344.0
A
100
M
1
N
6
P
100
Weight
5.05
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models