??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCTB14 - Linear module / YCTB14 series / base width 135mm / synchronous belt series / dust-free environment type
Bill of material
YCTB14-40-100-L-P-20-C-3
Code
YCTB14
Base Material
Aluminum Alloy
Base Surface Treatment
Anodize
Guide Rail Material
Alloy Steel
Guide Rail Surface Treatment
-
Skateboard Material
Aluminum Alloy mm
Skateboard Surface Treatment
Anodize
Cover Material
Aluminum Alloy
Cover Plate Surface Treatment
Anodize
Operational Environment
0¡«40¡æ 35¡«85%RH No Condensation
Lead Of Screw
mm
Effective Travel (Minimum Unit 50)
mm
Enter value for YST
Effective Travel (Minimum Unit 50)
mm
cm
inch
ft
Motor Installation Mode
Motor Brand
DG
mm
Origin Switch
Limit Switch
L
488
A
50
M
1 mm
N
6 mm
Weight (Kg)
11.6 mm
Allowable torque Mxd
485 Nm
Allowable torque Myd
552 Nm
Allowable torque Mzd
551 Nm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models