??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCP01_05 - Positioning pin guide type big head cone angle type
Bill of material
YCP02-D6
Code
Type
Guiding type
Tolerance level
Dg6
National standard material
Equivalent material
Hardness
Surface Treatment
D g6
mm
D Tolerance
-0.004/-0.012 mm
P
10 mm
P tolerance
mm
d1
3.5 mm
d2
6.5 mm
H
4 mm
B
10 mm
L
5 mm
Applicable Bolts
M3
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models