??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCFM22 - Single Axis Robot, Gear Rack series. General Environment Type YCFM22 series
Bill of material
YCFM22-1000-BC-M-1000-A-1-3
code
YCFM22
Base material
Aluminum alloy
Base surface treatment
Anodizing
Guide material
Alloy Steel
Guide rail surface treatment
-
Skateboard material
Aluminum alloy
Skateboard surface treatment
Anodizing
Cover plate material
Aluminum alloy
Cover plate surface treatment
Anodizing
Environment
Humidity 85% , temperature 0°C-40°C
Effective travel
Motor installation
Motor brand
Motor specifications
1000 W
Origin Sensor
Endpoint limit sensor
Deceleration ratio
L
1514
A
100
M
6
N
16
weight
51.60 kg
weblink
webxxx
Previews
3D
2D
Download CAD models