??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCFM14 - Single-axis robot gear rack series · general environment YCFM14 series
Bill of material
YCFM14-1000-BC-M-400-A-1-33
code
YCFM14
Base material
alufer
Base surface treatment
anodic oxidation
Guide rail material
Alloy steel
Surface treatment of guide rail
-
Slide plate material
alufer
Surface treatment of sliding plate
anodic oxidation
Cover plate material
alufer
Surface treatment of cover plate
anodic oxidation
Use environment
Temperature 85 ℃, temperature 0 ℃ - 40 ℃
Effective travel
Motor installation mode
Motor brand
Motor specification (W)
400
Origin sensor
Endpoint limit sensor
Reduction ratio
L
1359
A1
200
M1
5
N
14
WEI
14.7
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models