??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCF41_55 - Big Head Taper Angle Locating Pin ¡¤ Simple Bolt-On Type
Bill of material
YCF45-D20-P21-L8-B3
Code
Type
Material
Hardness
Surface Treatment
-
D g6
mm
D Tolerance
mm
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
P tolerance
0/-0.01 mm
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
L tolerance
-0.1/-0.3 mm
Minimum unit 0.1
mm
Enter value for B
Minimum unit 0.1
mm
cm
inch
ft
B Tolerance
+0.3/0 mm
C
0.5 mm
E
mm
d
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models