??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
CONTRINEX
Description
YCA-50X4-XXXX-G012-EN - Safety
Bill of material
YCA-50R4-3400-G012
Part number
Part reference
Product type
Light curtain
Safety level
Cat. 4, PL e, Type 4
Housing size
42 x 48 mm
Resolution
Protective height
mm
Total height
mm
Operating range
1...15 / 10...50 m
Polarity
PNP
Response time
ms
Supply voltage
24 VDC ± 15 % V
Temperature range
-35...+60 °C
Enclosure rating
IP 65, IP 67
Sender wavelength
IR 880 nm
Beam gap
mm
Product type + Safety level
Light curtain, Cat. 4, PL e, Type 4
Weight
g
Custom tariff number
85371095
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
Download CAD models