??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBY61_78 - Locating pin, large head taper angle type, external thread type. P size specified type
Bill of material
YBY68-D3-P3.5
code
type
Standard material
Quite material
Hardness
Surface treatment
D
P
L
2
B
5
V
4.5
M
3
E
2
W
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models