??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBUS - Medium Load Tension Springs
Bill of material
YBUS-D3-L10
Code
YBUS
Type
Medium Load Type
Material (International)
0Cr18Ni9
Materia(Correspond)
SUS304-WPB
Surface Treatment
Black Oxide
Relative Angle Of Hook
90°
D
mm
L
mm
Line Diameter d
0.4 mm
Maximum displacement under dynamic load
3.5 mm
Maximum load at dynamic load
4.41 N
Initial Tension
0.88 N
Spring Constant
0.98 N/mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models