??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBU21_38 - Locating pin, large head taper angle type, internal thread type, P size specified type
Bill of material
YBU28-D5-P5.5
code
type
Standard material
Quite material
Hardness
Surface treatment
D
D Tolerance
-0.004/-0.012
P
L
10
B
6
E
3
W
M
M2
V
3
Change the E size
EC
Change the neck drawback slot to R0.5
Add wrench hole/inner hexagonal hole
Q
2.0
F
2.0
S
2
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models