??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBSC65 - Single axis robot · ybsc65 series
Bill of material
YBSC65-5-100-P10A-PAM0
Code
YBSC65
Base Material
Aluminum Alloy
Base Surface Treatment
Anodize
Guide Rail Material
Iron
Guide Rail Surface Treatment
---
Skateboard Material
Aluminum Alloy
Skateboard Surface Treatment
Anodize
Cover Material
Aluminum Alloy
Cover Plate Surface Treatment
Anodize
Operational Environment
0~40¡æ 35~85%RH No Condensation
Lead
mm
The Minimum Unit Of Travel Is 50.
mm
Enter value for XC
The Minimum Unit Of Travel Is 50.
mm
cm
inch
ft
Motor Brand
Motor Power
10(100W)
Brake Form
Limit Switch Form
Extreme Installation Method
Limit Origin Position
Number Of Limit Switches
Ball Screw Shaft Diameter
12(jingmiC7) mm
Repeated Positioning Accuracy
+0.02/-0.02
Use Maximum Load Horizontally
30 kg
Maximum Load For Vertical Use
10 kg
Top Speed
250 mm/s
Rated Travel Life
10000 Km
L
328 mm
A
43 mm
M
5 mm
N
12 mm
Weight
2.7 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models