??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBSC6 - Single Axis Robot¡¤YBSC6 Series,General Environment Type
Bill of material
YBSC6-5-100-BC-P-10-N-C-3-H
Code
YBSC6
Base Material
Aluminum Alloy
Base Surface Treatment
Anodize
Guide Rail Material
Iron
Guide Rail Surface Treatment
-
Skateboard Material
Aluminum Alloy mm
Skateboard Surface Treatment
Anodize
Cover Material
Aluminum Alloy
Cover Plate Surface Treatment
Anodize
Operational Environment
0¡«40¡æ 35¡«85%RH No Condensation
Lead Of Screw
mm
Effective Travel (Minimum Unit 50)
mm
Enter value for YST
Effective Travel (Minimum Unit 50)
mm
cm
inch
ft
Motor Installation Mode
Motor Brand
Motor Specifications
Brake
Origin Switch
Limit Switch
Installation Method
L
308
A
35
M
5 mm
N
12 mm
Weight (Kg)
2.6 mm
Allowable torque Mxd
75 Nm
Allowable torque Myd
80 Nm
Allowable torque Mzd
70 Nm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models