??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBSC13 - Single axis robot/YBSC13 series/screw drive series · general environmental type
Bill of material
YBSC13-5-100-M-P-20-N-C-3
Code
YBSC13
Base material
Aluminum alloy
Base surface treatment
Anodizing
Rail material
iron
Rail surface treatment
-
Skateboard material
Aluminum alloy mm
Skateboard surface treatment
Anodizing
Cover material
Aluminum alloy
Cover surface treatment
Anodizing
Use environment
0¡«40¡ãC 35¡«85%RH no condensation
Screw stroke
mm
Effective travel (minimum unit 50)
mm
Enter value for YST
Effective travel (minimum unit 50)
mm
cm
inch
ft
Motor installation method
Motor brand
Motor specifications
brake
Origin switch
Limit switch
L
465.0
A
50
M
1 mm
N
6 mm
Weight (kg)
7.4 mm
website
Website connection
Previews
3D
Dimenze
2D
Stáhnout CAD model