??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBSC12 - Single Axis Robot¡¤YBSC12 Series,General Environment Type
Bill of material
YBSC12-5-100-M-P-10-N-A-1
Code
YBSC12
Base Material
Aluminum Alloy
Base Surface Treatment
Anodize
Guide Rail Material
Iron
Guide Rail Surface Treatment
-
Skateboard Material
Aluminum Alloy mm
Skateboard Surface Treatment
Anodize
Cover Material
Aluminum Alloy
Cover Plate Surface Treatment
Anodize
Operational Environment
0¡«40¡æ 35¡«85%RH No Condensation
Lead Of Screw
mm
Effective Travel (Minimum Unit 50)
mm
Enter value for YST
Effective Travel (Minimum Unit 50)
mm
cm
inch
ft
Motor Installation Mode
Motor Brand
Motor Specifications
Brake
Origin Switch
Limit Switch
L
480.0
A
200
M
0 mm
N
4 mm
Weight (Kg)
6.6 mm
Allowable torque Mxd
130 Nm
Allowable torque Myd
150 Nm
Allowable torque Mzd
150 Nm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models