??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBSC10 - Single axis robot/YBSC10 series/screw drive series · general environmental type
Bill of material
YBSC10-5-100-M-P-10-N-A-1
Code
YBSC10
Base material
Aluminum alloy
Base surface treatment
Anodizing
Rail material
iron
Rail surface treatment
-
Skateboard material
Aluminum alloy mm
Skateboard surface treatment
Anodizing
Cover material
Aluminum alloy
Cover surface treatment
Anodizing
Use environment
0¡«40¡ãC 35¡«85%RH no condensation
Screw stroke
mm
Effective travel (minimum unit 50)
mm
Enter value for YST
Effective travel (minimum unit 50)
mm
cm
inch
ft
Motor installation method
Motor brand
Motor specifications
brake
Origin switch
Limit switch
L
467.0
A
200
M
0 mm
N
4 mm
Weight (kg)
5.5 mm
website
Website connection
web
https://www.yhdfa.com/index.php?s=/home/detail/detail/typecode/YBSR10/xlno/YBSR10.html
Previews
3D
Wymiar
2D
Pobierz modele CAD