??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBR21_38 - Locating pin large head taper angle multi-ribbed type · P size designated type
Bill of material
YBR28-D2-P2.5
code
type
P size designation type
National standard material
Equivalent material
hardness
surface treatment
D
tol
dtol
P Min 0.01
L
4
B
3
C
0.5
E
1
V
0
(W)
1.2
zzec
EC
zzma
zzrc
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models