??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBP81_86 - High hardness stainless steel positioning pins - Large head taper angle tolerance fixed type - Standard type/Internal thread type/External thread type
Bill of material
YBP83-m6-S-D6-P6.5-L6-B1-E0.5-A15
code
type
shape
material
High hardness stainless steel
hardness
35HRC~
dtol
ptol
D
P(Min Unit 0.01)
L(Min Unit 1)
B(Minimum unit 0.1)
E
A
C
V
(W)
M
L1
Add internal thread
weblink
Website connection
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés