??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBP21_38 - Locating pin, large head cone angle type, round type, P size specified type
Bill of material
YBP28-D1-P1.2
code
Standard material
Quite material
Hardness
Surface treatment
D
Tolerance grade
D Tolerance
P
L
3
B
3
C
0.1
E
0.5
V
0
Change the E size
EC
Increase internal thread
MA
-
V1
0
Change the neck drawback slot to R0.5
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models